Optical Breadboard, Double Density, 4.8 mm Skin, 600 x 900 x 59 mm, M6 Holes

Specifications

  • Broadband Damping
    Constrained layer core, damped working surface and composite edge finish
  • Width
    600 mm
  • Length
    900 mm
  • Thickness
    59 mm
  • Working Surface
    4.8 mm thick 400 Series ferromagnetic stainless steel
  • Surface Flatness
    ±0.1 mm over 600 mm square
  • Bottom Skin Material
    3.4 mm thick carbon steel
  • Microlocks
    No
  • Mounting Holes
    M6
  • Mounting Hole Type
    Cut (not rolled) threads with countersink
  • Mounting Hole Pattern
    25 mm grid, double density
  • Mounting Hole Borders
    12.5 mm borders
  • Hole Sealing Type
    Easy clean non-corrosive high impact polymer conical cup, 16 mm deep
  • Core Design
    Trussed honeycomb, vertically bonded closed cell construction, 0.25 mm Steel sheet materials, 0.76 mm triple core interface
  • Weight
    47.7 kg

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Optical Breadboard HandlesSA2-HNDLHandles, Optical Breadboard, 2 Piece Set, SA2 Series
In Stock
$40

Similar

Compare Description Drawings, CAD & Specs Avail. Price
SG 4.8 mm Skin Honeycomb Optical BreadboardsM-SG-23-2Honeycomb Optical Breadboard, 4.8 mm Skin, 600 x 900 x 59 mm, M6 Holes
5 Weeks
$1,642
SGD Double Density 4.8 mm Skin Honeycomb Optical BreadboardsM-SGD-23-4Optical Breadboard, Double Density, 4.8 mm Skin, 600 x 900 x 110 mm, M6$2,495
PG 4.8 mm Skin Honeycomb Optical Breadboards with Modal DampingM-PG-23-2Optical Breadboard, Modal Damped, 600 x 900 mm, 59 mm Thick, M6
3 Weeks
$1,924
Solid Aluminum Optical Breadboard PlatesM-SA2-23Optical Breadboard Plate, Solid Aluminum, 600 x 900 mm, 25 mm M6 Grid
In Stock
$958