Optical Table, Non Magnetic, 1200 x 3600 mm, 305 mm Thick, M6 Threads

  • Broadband Damping
    Constrained layer core, damped working surface and composite edge finish
  • Width
    1200 mm  
  • Length
    3600 mm  
  • Thickness
    305 mm  
  • Working Surface
    4.8 mm thick 316 series non-magnetic stainless steel
  • Surface Flatness
    ±0.1 mm over 600 mm square
  • Mounting Holes
    M6
  • Mounting Hole Pattern
    25 mm grid
  • Alpha-Numeric Grid Labels
    Yes
  • Mounting Hole Borders
    12.5 mm  
  • Hole Sealing Type
    Easy clean conical cup, 19 mm deep, non-corrosive high impact polymer material
  • Core Design
    Trussed honeycomb, vertically bonded closed cell construction, 0.25 mm steel sheet materials, 0.76 mm triple core interface
  • Bottom Skin Material
    4.8 mm thick 316 series non-magnetic stainless steel
  • Non-Magnetic Surface
    Yes
  • Weight
    690 kg  
  • Crated Weight
    812 kg