Sorry, this product is no longer offered for sale. It was discontinued on Jun 13, 2019. The recommended replacement product is M-PX-2.

Aluminum Optical Post, Slotted Base, 50.8 mm Height, 25.4 mm Diameter, M4

Technical Specs

  • Type
    Forkless Optical Post
  • Height
    50.8 mm
  • Thread Type
    M4
  • Material
    Aluminum
  • Diameter
    1.0 in.