Optical Post, 101.6 mm Height, 25.4 mm Diameter, M4 Thread, LaserClean

  • Type
    LaserClean Pedestal Extension
  • Height
    101.6 mm  
  • Thread Type
    M4
  • Material
    Stainless Steel
  • Diameter
    25.4 mm  
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C