Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Optical Post, 76.2 mm Height, 25.4 mm Diameter, M4 Thread, LaserClean

Specifications

  • Type
    LaserClean Pedestal Extension
  • Height
    76.2 mm  
  • Thread Type
    M4
  • Material
    Stainless Steel
  • Diameter
    25.4 mm  

Resources & Downloads

Other
2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
1.0 in. Optical PostsM-PS-3EOptical Post, 76.2 mm Height, 25.4 mm Diameter, M4 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$32