Post Holder Base Pack, Open Slot, 6.35 mm Thick, M6, Qty 10

  • Type
    Post Holder Base Pack
  • Thread Type
    M6
  • Material
    Aluminum
  • Height
    6.4 mm
  • Pack Quantity
    10.0
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C