Optical Breadboard, Modal Damped, Microlocks, 750 x 900 mm, 110 mm, M6

Technical Specs

  • Broadband Damping
    Integrated Patented Modal Damping including constrained layer core, damped working surface and composite edge finish
  • Width
    750 mm
  • Length
    900 mm
  • Thickness
    110 mm
  • Working Surface
    4.8 mm thick 400 Series ferromagnetic stainless steel
  • Surface Flatness
    ±0.1 mm over 600 mm square
  • Microlocks
    Yes
  • Number of Microlocks
    5
  • Mounting Holes
    M6
  • Mounting Hole Type
    Cut (not rolled) threads with countersink
  • Mounting Hole Pattern
    25 mm grid
  • Mounting Hole Borders
    12.5 mm borders
  • Hole Sealing Type
    Easy clean non-corrosive high impact polymer conical cup, 19 mm deep
  • Core Design
    Trussed honeycomb, vertically bonded closed cell construction, 0.25 mm Steel sheet materials, 0.76 mm triple core interface
  • Maximum Dynamic Deflection Coefficient
    3.7 x 10-4
  • Maximum Relative Motion Value
    0.72 x 10-5 mm
  • Deflection Under Load
    2.0 x 10-3 mm
  • Weight
    71.4 kg