Optical Breadboard, Modal Damped, Microlocks, 300 x 1200 mm, 59 mm, M6
The M-PG-14-2-ML Precision Grade Modal Damped Honeycomb Core Optical Breadboard has a 300 mm width, a 1200 mm length, and is 59 mm thick with M6-1.0 holes on 25 mm grid. It features Newport designed microlocks that allow users to bolt the breadboard in a most rigid way to another structure. The PG Series provides rock-solid stability and rigidity to support demanding research applications. It demonstrates an outstanding surface flatness of <±0.1 mm over 600 mm2 . The PG Breadboard also offers a 4.8 mm ferromagnetic steel mounting surface, patented modal damping, sealed holes, steel honeycomb core, and self-damping side panels. Specifications
Broadband Damping
Patented modal damping, constrained layer core, damped working surface and composite edge finish
Width
300 mm
Length
1200 mm
Thickness
59 mm
Working Surface
4.8 mm thick 400 Series ferromagnetic stainless steel
Surface Flatness
±0.1 mm over 600 mm square
Bottom Skin Material
3.4 mm thick carbon steel
Microlocks
Yes
Number of Microlocks
5
Mounting Holes
M6
Mounting Hole Type
Cut (not rolled) threads with countersink
Mounting Hole Pattern
25 mm grid
Mounting Hole Borders
12.5 mm borders
Hole Sealing Type
Easy clean non-corrosive high impact polymer conical cup, 19 mm deep
Core Design
Trussed honeycomb, vertically bonded closed cell construction, 0.25 mm Steel sheet materials, 0.76 mm triple core interface
Weight
34.1 kg
Broadband Damping
Patented modal damping, constrained layer core, damped working surface and composite edge finish
Width
300 mm
Length
1200 mm
Thickness
59 mm
Working Surface
4.8 mm thick 400 Series ferromagnetic stainless steel
Surface Flatness
±0.1 mm over 600 mm square
Bottom Skin Material
3.4 mm thick carbon steel
Microlocks
Yes
Number of Microlocks
5
Mounting Holes
M6
Mounting Hole Type
Cut (not rolled) threads with countersink
Mounting Hole Pattern
25 mm grid
Mounting Hole Borders
12.5 mm borders
Hole Sealing Type
Easy clean non-corrosive high impact polymer conical cup, 19 mm deep
Core Design
Trussed honeycomb, vertically bonded closed cell construction, 0.25 mm Steel sheet materials, 0.76 mm triple core interface
Weight
34.1 kg