Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale. The recommended replacement product is TF-48-24-N.

Optical Table System, Rigid, SmartTable® UT2, 1200 x 2400 mm, 203 mm, M6

Specifications

  • Type
    Optical Table System
  • Optical Table Supports
    Rigid Supports Included
  • Broadband Damping
    Constrained layer core, damped working surface and composite edge finish
  • Tuned Damping
    2 Narrowband Precision Tuned Dampers
  • Active Damping
    Upgradable
  • Width
    1200 mm
  • Length
    2400 mm
  • Thickness
    203 mm
  • Working Surface Height
    932 ±12.5 mm
  • Mounting Holes
    M6
  • Working Surface
    4.8 mm thick 400 series ferromagnetic stainless steel
  • Surface Flatness
    ±0.1 mm over 600 mm square
  • Mounting Hole Pattern
    25 mm grid
  • Mounting Hole Borders
    12.5 mm  
  • Alphanumeric Grid Labels
    Yes
  • Hole Sealing Type
    Easy clean non-corrosive high impact polymer conical cup, 19 mm deep
  • Core Design
    Trussed honeycomb, vertically bonded closed cell construction, 0.25 mm steel sheet materials, 0.76 mm triple core interface
  • Bottom Skin Material
    4.8 mm thick carbon steel
  • Weight - Tabletop
    392 kg  
  • Weight - System
    521 kg  
  • Crated Weight - Tabletop
    482 kg  
  • Crated Weight - System
    649 kg  
  • Frame Assembly Height
    729 ±12.5 mm

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Laser Safety CurtainsOTS-LSC-48Laser Safety Curtain, 4 x 8 ft., OTS system
8 Weeks
$9,822
Clearance Optical Table ShelvesOTS-8Optical Table Shelf, Overhead, 8 ft. Table Length$3,775
Optical Table System Bottom ShelvesOTS-BSH-8Bottom Shelf, 8 foot long OTS System
2 Weeks
$1,560
Optical Table System Hip GuardsOTS-HG-4Hip Guard and Perimeter Bar, 4 ft Wide OTS & INT System
4 Weeks
$517
Optical Table System Hip GuardsOTS-HG-8Hip Guard and Perimeter Bar, 8 ft Long OTS & INT System
2 Weeks
$842

Similar