Sorry, this product is no longer offered for sale. The recommended replacement product is TF-410-24-N.

Optical Table System, Rigid, SmartTable® UT2, 1200 x 3000 mm, 203 mm, M6

Specifications

  • Type
    Optical Table System
  • Optical Table Supports
    Rigid Supports Included
  • Broadband Damping
    Constrained layer core, damped working surface and composite edge finish
  • Tuned Damping
    2 Narrowband Precision Tuned Dampers
  • Active Damping
    Upgradable
  • Width
    1200 mm
  • Length
    3000 mm
  • Thickness
    203 mm
  • Working Surface Height
    932 ±12.5 mm
  • Mounting Holes
    M6
  • Working Surface
    4.8 mm thick 400 series ferromagnetic stainless steel
  • Surface Flatness
    ±0.1 mm over 600 mm square
  • Mounting Hole Pattern
    25 mm grid
  • Mounting Hole Borders
    12.5 mm  
  • Alphanumeric Grid Labels
    Yes
  • Hole Sealing Type
    Easy clean non-corrosive high impact polymer conical cup, 19 mm deep
  • Core Design
    Trussed honeycomb, vertically bonded closed cell construction, 0.25 mm steel sheet materials, 0.76 mm triple core interface
  • Bottom Skin Material
    4.8 mm thick carbon steel
  • Weight - Tabletop
    482 kg  
  • Weight - System
    614 kg  
  • Crated Weight - Tabletop
    590 kg  
  • Crated Weight - System
    764 kg  
  • Frame Assembly Height
    729 ±12.5 mm

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Optical Table System Hip GuardsOTS-HG-10Hip Guard and Perimeter Bar, 10 ft Long OTS & INT System
4 Weeks
$934
Optical Table System Bottom ShelvesOTS-BSH-10-4Bottom Shelf, 10 foot long and 4 foot wide OTS system
4 Weeks
$1,796
Optical Table System Hip GuardsOTS-HG-4Hip Guard and Perimeter Bar, 4 ft Wide OTS & INT System
4 Weeks
$517
Laser Safety CurtainsOTS-LSC-410Laser Safety Curtain, 4 x 10 ft., OTS system
8 Weeks
$10,606

Similar