About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Optical Table Yoke, 18 inch Thick Table, Metric


Optical Table Yoke, 18 inch Thick Table, Metric
Model: M-MSY-18
5 Weeks
Product Series Overview
Optical Table Connection YokesThe M-MSY-18 Metric Optical Table Yoke makes It simple to attach tabletops of 457.2 mm thickness and minimum 1200 mm widths. While these heavy-duty bracket assemblies are less rigid than Newport’s doubler systems, they’re a solid choice for general-purpose applications. The connected tables can be supported with either vibration-isolating or rigid supports. These yokes are easy to retrofit in the field.
Specifications
- TypeTable Connection Yoke
- Thickness457 mm
- TypeTable Connection Yoke
- Thickness457 mm
Resources & Downloads
Manuals
Table Yoke Assembly(64.9 kB, PDF)
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | M-RPR-510-18Optical Table, No Tuned Damping, 1500 x 3000 mm, 457 mm Thick, M6 | METRIC |


