Modular Riser Plates, 101.6 mm x 101.6 mm x 12.7 mm, M6 Thread, Metric

  • Type
    Riser Plate
  • Height
    12.7 mm  
  • Length
    101.6 mm  
  • Width
    101.6 mm  
  • Material
    Aluminum
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C