Modular Riser Plates, 101.6 mm x 101.6 mm x 3.175 mm, M6 Thread

The M-MRP4-0.125 Modular Metric Riser Plate raises the surface of an optical table, allowing components to be securely mounted at a fixed 3.175 mm height. 101.6 x 101.6 mm Modular Riser Plates can be stacked to achieve any height in 3.175 mm increments. Ample M6 threaded holes on the top surface are available to mount components to riser plates. These riser plates can be directly bolted to a table surface or mounted off the hole pattern using base clamps. 0.5 and 1.0 inch (12.7 and 25.4 mm) high versions have a groove around the base for the base clamps.
Specifications
- TypeRiser Plate
- Height3.175 mm
- Length101.6 mm
- Width101.6 mm
- MaterialAluminum
Resources & Downloads
Other
M-MRP4-0.125 RoHS Certificate(279.2 kB, PDF) M-MRP4-0-125-RoHS2021.pdf(686.4 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CCL-1Cable Clamps, Qty 5 Short and 5 Long | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.125Pedestal Spacer, 0.125 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-ASocket Head Cap Screw Kit, Stainless Steel, M4 & M6, Qty 805 |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-MRP3-0.125Modular Riser Plates, 76.2 mm x 76.2 mm x 3.175 mm, M6 Thread, Metric | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MRP3-0.5Modular Riser Plates, 76.2 mm x 76.2 mm x 12.7 mm, M6 Thread, Metric | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MRP3-0.25Modular Riser Plates, 76.2 mm x 76.2 mm x 6.35 mm, M6 Thread, Metric | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MRP3-1Modular Riser Plates, 76.2 mm x 76.2 mm x 25.4 mm, M6 Thread, Metric | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SA2-06X06Optical Breadboard Plate, Solid Aluminum, 150 x 150 mm, 25 mm M6 Grid | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-MRP4-1Modular Riser Plates, 101.6 mm x 101.6 mm x 25.4 mm, M6 Thread, Metric | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MRP4-0.5Modular Riser Plates, 101.6 mm x 101.6 mm x 12.7 mm, M6 Thread, Metric | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BC-6Base Clamp, Adjustable-Height, Long, M6 Tapped Holes | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MRP4-0.25Modular Riser Plates, 101.6 mm x 101.6 mm x 6.35 mm, M6 Thread, Metric | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 271Lab Jack, 44.5 mm Travel, 4.375 x 6.5 in. Platform, 200 lb., 1/4-20 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
















