Modular Riser Plates, 76.2 mm x 76.2 mm x 12.7 mm, M6 Thread, Metric

The M-MRP3-0.5 Modular Metric Riser Plate raises the surface of an optical table, allowing components to be securely mounted at a fixed 12.7 mm height. 76.2 x 76.2 mm Modular Riser Plates can be stacked to achieve any height in 3.175 mm increments. Ample M6 threaded holes on the top surface are available to mount components to riser plates. These riser plates can be directly bolted to a table surface or mounted off the hole pattern using base clamps. 0.5 and 1.0 inch (12.7 and 25.4 mm) high versions have a groove around the base for the base clamps.
Specifications
- TypeRiser Plate
- Height12.7 mm
- Length76.2 mm
- Width76.2 mm
- MaterialAluminum
Resources & Downloads
Other
M-MRP3-0.5 RoHS Certificate(278.5 kB, PDF) M-MRP3-0-5_RoHS2021.pdf(682.8 kB, PDF)


