Optical Rail, Miniature, 300 mm, 19.1 mm Width, M4 Thread and M6 CLR

The M-MRL-12M Mini Optical Rail provides smooth carrier translation and wobble free clamp down over a 300 mm length. M6 clearance holes with M4 thread are provided. Mini Optical Rails and Carrier components can be assembled into compact, low profile systems that provides a modular in-line foundation and three-dimensional structures for a variety of optical assemblies. Their precision dovetail construction allows components to be quickly attached, aligned, and rigidly held anywhere along the rail using MC Series rail carriers.
Specifications
- TypeOptical Rail
- Rail Length300 mm
- Height9.5 mm
- Length300 mm
- Width19.1 mm
- MaterialAluminum
Resources & Downloads
Other
M-MRL-12M RoHS Certificate(278.5 kB, PDF) M-MRL-12M_RoHS2021.pdf(684.3 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MCFOptical Rail Flat Carrier, 1/4-20 (M6) CLR, MRL Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MCCOptical Rail Carrier, Miniature, 8-32 (M4) CLR, MRL Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SS-2Rail Spacer Set, 1/4-20 Thread, Qty 5 | |||||
![]() | M-SS-2Rail Spacer Set, M6 Thread, Qty 5 | |||||
![]() | MCDOptical Rail Carrier, Dovetail, Miniature Rail, MRL Series | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-MRL-1.5Optical Rail, Miniature, 37 mm, 19.1 mm Width, M4 Thread and M6 CLR | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PRL-12Precision Optical Rail, 12.46 in. Length, 3.93 in. Width, 12 in. Scale | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MRL-3Optical Rail, Miniature, 75 mm, 19.1 mm Width, M4 Thread and M6 CLR | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MRL-6MOptical Rail, Miniature, 150 mm, 19.1 mm Width, M4 Thread and M6 CLR | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MRL-24MOptical Rail, Miniature, 600 mm, 19.1 mm Width, M4 Thread and M6 CLR | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MCFOptical Rail Flat Carrier, 1/4-20 (M6) CLR, MRL Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MRL-6MOptical Rail, Miniature, 150 mm, 19.1 mm Width, M4 Thread and M6 CLR | FREE 2-day shipping on thousands of products on Newport.com Learn More |












