Manual Linear Stage, Miniature, 4 mm Travel, 4.9 N Load Capacity

  • Axes of Travel
    X
  • Maximum Stage Travel
    4 mm  
  • Centered Normal Load Capacity
    4.9 N
  • Recommended Actuators
    Included
  • Sensitivity
    5 µm  
  • Angular Deviation
    5 mrad
  • Material
    Alloy Steel
  • Bearings
    Dowel Pin Bearing
  • Drive Location
    Center drive