Sorry, this product is no longer offered for sale. The recommended replacement product is M-LH-2A.
Lens Mount Pack, Fixed, 50.8 mm Diameter, M4 Thread, Qty 10, A-Line

This is a 10-pack of the Fixed Lens Mount. The cost-saving A-LINE™ M- LH-2A Fixed Lens Mount 10 pack is a convenient and economical solution for mounting Ø2.0 inch (50.8 mm) lenses and beamsplitters. The lens mount consists of a threaded holder with a retaining ring to hold the optic firmly, but gently. The holder incorporates an M4 threaded mounting hole for post mounting on Metric SP and MSP Series posts. The front of the holder also has a special 6 mm alignment hole, which can be used with GR Series Guide Rods for fast alignment of several A-LINE™ lens mounts.
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SW-OMSpanner Wrench, Compact, 6.35 to 50.8 mm Diameter Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-LH-0.5AFixed Lens Mount, 0.50 in. (12.7 mm) Diameter, M4 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-1DBMirror Mount, Fixed, 25.4 mm Diameter, M4 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-2AVariable Size Lens Mount, 17.8-57.1 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH2-2ROptic Holder Cell, 2.0 in. Diameter Optics, Requires LM2-R Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-3AFixed Lens Mount, 3.0 in. (76.2 mm) Diameter, M4 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-2APrecision Lens Positioner, 2.0 in., 100 TPI XYθXθY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-1AFixed Lens Mount, Ø1.0 in. (25.4 mm), M4 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-1.5AFixed Lens Mount, 1.5 in. (38.1 mm) Diameter, M4 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-10Lens Tube, 2 inch LT Series, 1 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FH-2ROptical Filter Mount, Stackable, 2.0 in. Diameter Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-3AV-Groove Lens Holder, 0.60 to 3.60 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-30MFixed Lens Mount, 30-mm Diameter, M4 Thread, A-LINE | In Stock | ||||
![]() | M-LH-RMSMicroscope Objective Mount, Fixed, A-LINE, 0.800-36 Thread, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ALM-2AVariable Size Lens Mount, 25.4-60 mm, 40 TPI XY Adjusters | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-1TThin Lens Mount, Fixed, 25.4 mm Diameter, M4, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-CMTFixed Lens Mount, C-Mount Camera Lens Thread (1.00-32), M4 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KBX148Bi-Convex Lens, N-BK7, 50.8 mm Diameter, 75.6 mm EFL, Uncoated | In Stock | ||||
![]() | KBX139Bi-Convex Lens, N-BK7, 50.8 mm Diameter, 38.1 mm EFL, Uncoated | In Stock | ||||
![]() | KPC064Plano-Concave Lens, N-BK7, 50.8 mm Diameter, -500 mm EFL, Uncoated | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |





























