Sorry, this product is no longer offered for sale. The recommended replacement product is M-LH-1T.
Thin Lens Mount Pack, Fixed, 25.4 mm Diameter, M4, A-LINE, Qty 10

The M-LH-1T-PK is a 10-pack of the
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SW-OMSpanner Wrench, Compact, 6.35 to 50.8 mm Diameter Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-0.5AFixed Lens Mount, 0.50 in. (12.7 mm) Diameter, M4 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-1.5AFixed Lens Mount, 1.5 in. (38.1 mm) Diameter, M4 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-1AFixed Lens Mount, Ø1.0 in. (25.4 mm), M4 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-3AFixed Lens Mount, 3.0 in. (76.2 mm) Diameter, M4 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-10Lens Tube, 1 inch LT Series, 1 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH1-1ROptic Holder Cell, 1.0 in. Diameter Optics, Requires LM1-R Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LA1V-XYCompact Lens Positioner, XY, 1.0 in. Diameter, 100 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-RMSMicroscope Objective Mount, Fixed, A-LINE, 0.800-36 Thread, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-1DBMirror Mount, Fixed, 25.4 mm Diameter, M4 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-CMTFixed Lens Mount, C-Mount Camera Lens Thread (1.00-32), M4 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-30MFixed Lens Mount, 30-mm Diameter, M4 Thread, A-LINE | In Stock | ||||
![]() | LPV-1Compact Lens Positioner, XYZ θXθY, 1.0 in. Diameter, 100 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ALM-1AVariable Size Lens Mount, 12.7-35 mm, 40 TPI XY Adjusters | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-2AFixed Lens Mount, Ø2.0 in. (50.8 mm), M4 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |



























