Optical Table System, Integrity 4, 1500 x 2100 mm, 305 mm, M6, Isolated

Technical Specs

  • Tuned Damping
    2 Narrowband Precision Tuned Dampers
  • Broadband Damping
    Constrained layer core, damped working surface and composite edge finish
  • Width
    1500 mm  
  • Length
    2100 mm  
  • Thickness
    305 mm  
  • Working Surface Height
    1034 ±12.5 mm
  • Working Surface
    400 Series ferromagnetic stainless steel
  • Surface Flatness
    ±0.1 mm over 600 mm square
  • Mounting Hole Type
    M6
  • Mounting Hole Pattern
    25 mm grid
  • Mounting Hole Borders
    12.5 mm  
  • Alphanumeric Grid Labels
    No
  • Hole Sealing Type
    Easy clean non-corrosive high impact polymer conical cup, 19 mm deep
  • Top and Bottom Skins
    4.8 mm thick with integrated damping layer
  • Core Design
    Trussed honeycomb, vertically bonded closed cell construction, 0.25 mm steel sheet materials, 0.76 mm triple core interface
  • Maximum Dynamic Deflection Coefficient
    <0.8 x 10-3
  • Maximum Relative Motion Value
    <2.0 x 10-7 mm
  • Deflection Under Load
    <1.3 x 10-3 mm
  • Horizontal Isolation, Res.
    1 Hz  
  • Horizontal Amplification at Resonance
    6 dB  
  • Horizontal Isolation, 5 Hz
    88%
  • Horizontal Isolation, 10 Hz
    98%
  • Vertical Isolation, Res.
    1.5 Hz
  • Vertical Amplification at Resonance
    9 dB  
  • Vertical Isolation, 5 Hz
    88%
  • Vertical Isolation, 10 Hz
    98%
  • Load Capacity per Isolator
    363 kg  
  • Maximum Payload
    962 kg  
  • Weight - Tabletop
    490 kg  
  • Weight - System
    635 kg  
  • Crated Weight - Tabletop
    608 kg  
  • Crated Weight - System
    795 kg  
  • Frame Assembly Height
    729 ±12.5 mm
  • Maximum Air Pressure
    5.8 Bar