Sorry, this product is no longer offered for sale. The recommended replacement product is TF-510-24-N.

Optical Table System, Integrity 4, 1500 x 3000 mm, 305 mm, M6, Rigid

Specifications

  • Type
    Optical Table System
  • Optical Table Supports
    Rigid Supports Included
  • Broadband Damping
    Constrained layer core, damped working surface and composite edge finish
  • Tuned Damping
    2 Narrowband Precision Tuned Dampers
  • Active Damping
    No
  • Width
    1500 mm
  • Length
    3000 mm
  • Thickness
    305 mm
  • Working Surface Height
    1034 ±12.5 mm
  • Mounting Holes
    M6
  • Working Surface
    4.8 mm thick 400 series ferromagnetic stainless steel
  • Surface Flatness
    ±0.1 mm over 600 mm square
  • Mounting Hole Pattern
    25 mm grid
  • Mounting Hole Borders
    12.5 mm  
  • Alphanumeric Grid Labels
    No
  • Hole Sealing Type
    Easy clean non-corrosive high impact polymer conical cup, 19 mm deep
  • Core Design
    Trussed honeycomb, vertically bonded closed cell construction, 0.25 mm steel sheet materials, 0.76 mm triple core interface
  • Bottom Skin Material
    4.8 mm thick carbon steel
  • Weight - Tabletop
    686 kg  
  • Weight - System
    826 kg  
  • Crated Weight - Tabletop
    812 kg  
  • Crated Weight - System
    994 kg  
  • Frame Assembly Height
    729 ±12.5 mm

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Optical Table System Hip GuardsOTS-HG-10Hip Guard and Perimeter Bar, 10 ft Long OTS & INT System
4 Weeks
$934