Sorry, this product is no longer offered for sale. The recommended replacement product is TF-410-24-I.

Optical Table System, Integrity 4, 1200 x 3000 mm, 305 mm, M6, Isolated

Specifications

  • Type
    Optical Table System
  • Optical Table Supports
    Pneumatic Isolators Included
  • Broadband Damping
    Constrained layer core, damped working surface and composite edge finish
  • Tuned Damping
    2 Narrowband Precision Tuned Dampers
  • Active Damping
    No
  • Width
    1200 mm
  • Length
    3000 mm
  • Thickness
    305 mm
  • Working Surface Height
    1034 ±12.5 mm
  • Mounting Holes
    M6
  • Working Surface
    4.8 mm thick 400 series ferromagnetic stainless steel
  • Surface Flatness
    ±0.1 mm over 600 mm square
  • Mounting Hole Pattern
    25 mm grid
  • Mounting Hole Borders
    12.5 mm  
  • Alphanumeric Grid Labels
    No
  • Hole Sealing Type
    Easy clean non-corrosive high impact polymer conical cup, 19 mm deep
  • Core Design
    Trussed honeycomb, vertically bonded closed cell construction, 0.25 mm steel sheet materials, 0.76 mm triple core interface
  • Bottom Skin Material
    4.8 mm thick carbon steel
  • Horizontal Isolation, Res.
    1.9 Hz
  • Horizontal Amplification at Resonance
    12.5 dB
  • Horizontal Isolation, 5 Hz
    80%
  • Horizontal Isolation, 10 Hz
    94%
  • Vertical Isolation, Res.
    1.7 Hz
  • Vertical Amplification at Resonance
    15 dB
  • Vertical Isolation, 5 Hz
    86%
  • Vertical Isolation, 10 Hz
    96%
  • Load Capacity per Isolator
    363 kg  
  • Maximum Payload
    894 kg  
  • Weight - Tabletop
    558 kg  
  • Weight - System
    693 kg  
  • Crated Weight - Tabletop
    672 kg  
  • Crated Weight - System
    844 kg  
  • Frame Assembly Height
    729 ±12.5 mm
  • Maximum Air Pressure
    5.8 Bar  

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Optical Table System Hip GuardsOTS-HG-10Hip Guard and Perimeter Bar, 10 ft Long OTS & INT System
4 Weeks
$934