Optical Table System, Integrity 4, 900 x 1800 mm, 203 mm, M6, Rigid

  • Tuned Damping
    2 Narrowband Precision Tuned Dampers
  • Broadband Damping
    Constrained layer core, damped working surface and composite edge finish
  • Width
    900 mm  
  • Length
    1800 mm  
  • Thickness
    203 mm  
  • Working Surface Height
    932 ±12.5 mm
  • Working Surface
    4.8 mm thick 400 series ferromagnetic stainless steel
  • Surface Flatness
    ±0.1 mm over 600 mm square
  • Mounting Hole Type
    M6
  • Mounting Hole Pattern
    25 mm grid
  • Mounting Hole Borders
    12.5 mm  
  • Alphanumeric Grid Labels
    No
  • Hole Sealing Type
    Easy clean non-corrosive high impact polymer conical cup, 19 mm deep
  • Core Design
    Trussed honeycomb, vertically bonded closed cell construction, 0.25 mm steel sheet materials, 0.76 mm triple core interface
  • Bottom Skin Material
    4.8 mm thick carbon steel
  • Weight - Tabletop
    236 kg  
  • Weight - System
    337 kg  
  • Crated Weight - Tabletop
    342 kg  
  • Crated Weight - System
    429 kg  
  • Frame Assembly Height
    729 ±12.5 mm