Sorry, this product is no longer offered for sale. The recommended replacement product is TF-410-24-I.
Optical Table System, Integrity 3, 1200 x 3000 mm, 203 mm, M6, Isolated

The Integrity 3 Series VCS is designed to provide a superior working surface for vibrationally sensitive photonics applications due to a trussed honeycomb core design with proprietary tuned and broadband damping systems. Integrity 3 Series VCS Systems are often used in imaging and single mode fiber launch applications . The M-INT3-410-8-A VCS™ Vibration Control System includes an active leveling isolated support frame and a 1200 mm wide x 3000 mm long x 203 mm thick optical platform with M6 threaded holes on a 25 mm grid. The isolated VCS™ platform also integrates Newport’s pneumatic isolation with a new rigid frame design to deliver an economical isolation platform with superior isolation performance. Integrity VCS systems' innovative isolation platform features an optional integrated shelf and mobility accessories to optimize laboratory space, organization and safety.
Resources & Downloads
Manuals
Optical Table Pre-installation Checklist(3.7 MB, PDF) Integrity VCS Optical Tables User's Manual(739.7 kB, PDF)
2D Product Drawings
M-INT3-A MECHANICAL OUTLINE.PDF(19.2 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | INT-CUpgrade Kit, Caster, Includes 4 Casters, Table Frame Support | In Stock |
Sparepart
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ARFAir Regulator and Filter, 0 to 120 psi | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | IPV-UPPUpgrade Kit, Leveling Arm, IPV Series | In Stock | ||||
![]() | IPV-S1Leveling Valve, Pressure Gauge, Medium Gain, ±0.010 in. | In Stock | ||||
![]() | 13802-01T-connector, 1/4 in. Pneumatic Tubing | In Stock |
Similar
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ACWSAir Compressor, Low Noise, 1.0 Liter Capacity, 110 VAC | In Stock | ||||
![]() | ACGPAir Compressor, Low Noise, 3.5 Liter Capacity, 110 VAC | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ACWS-02Air Compressor, Low Noise, 1.0 Liter Capacity, 220 VAC | In Stock | ||||
![]() | ACGP-02Air Compressor, Low Noise, 3.5 Liter Capacity, 220 VAC | In Stock |







