Sorry, this product is no longer offered for sale. The recommended replacement product is TF-58-24-N.
Optical Table System, Integrity 2, 1500 x 2400 mm, 203 mm, M6, Rigid
The Integrity 2 Series VCS is designed to provide a superior working surface for general purpose photonics applications that are not extremely sensitive to vibrations. Integrity 2 VCS systems are often used in spectroscopy, multimode fiber, micropositioning and non-interferometric applications. The M-INT2-58-8-N VCS™ Vibration Control System includes a rigid support frame and a 1500 mm wide x 2400 mm long x 203 mm thick optical platform with M6 threaded holes on a 25 mm grid. Integrity VCS systems' innovative isolation platform features an optional integrated shelf and mobility accessories to optimize laboratory space, organization and safety. Specifications
Type
Optical Table System
Rigid Supports Included
Broadband Damping
Constrained layer core, damped working surface and composite edge finish
Tuned Damping
No
Active Damping
No
Width
1500 mm
Length
2400 mm
Thickness
203 mm
Working Surface Height
932 ±12.5 mm
Mounting Holes
M6
Working Surface
4.8 mm thick 400 series ferromagnetic stainless steel
Surface Flatness
±0.1 mm over 600 mm square
Mounting Hole Pattern
25 mm grid
Mounting Hole Borders
12.5 mm
Alphanumeric Grid Labels
No
Hole Sealing Type
Easy clean non-corrosive high impact polymer conical cup, 19 mm deep
Core Design
Trussed honeycomb, vertically bonded closed cell construction, 0.25 mm steel sheet materials, 0.76 mm triple core interface
Bottom Skin Material
4.8 mm thick carbon steel
Weight - Tabletop
454 kg
590 kg
Crated Weight - Tabletop
550 kg
728 kg
Frame Assembly Height
729 ±12.5 mm
Type
Optical Table System
Rigid Supports Included
Broadband Damping
Constrained layer core, damped working surface and composite edge finish
Tuned Damping
No
Active Damping
No
Width
1500 mm
Length
2400 mm
Thickness
203 mm
Working Surface Height
932 ±12.5 mm
Mounting Holes
M6
Working Surface
4.8 mm thick 400 series ferromagnetic stainless steel
Surface Flatness
±0.1 mm over 600 mm square
Mounting Hole Pattern
25 mm grid
Mounting Hole Borders
12.5 mm
Alphanumeric Grid Labels
No
Hole Sealing Type
Easy clean non-corrosive high impact polymer conical cup, 19 mm deep
Core Design
Trussed honeycomb, vertically bonded closed cell construction, 0.25 mm steel sheet materials, 0.76 mm triple core interface
Bottom Skin Material
4.8 mm thick carbon steel
Weight - Tabletop
454 kg
590 kg
Crated Weight - Tabletop
550 kg
728 kg
Frame Assembly Height
729 ±12.5 mm