Vibration Control System, Integrity 1, Rigid, 1200 x 2100 x 203 mm, M6

Technical Specs

  • Broadband Damping
    Constrained layer core, damped working surface and composite edge finish
  • Width
    1200 mm  
  • Length
    2100 mm  
  • Thickness
    203 mm  
  • Working Surface Height
    932 ±12.5 mm
  • Working Surface
    400 Series ferromagnetic stainless steel
  • Surface Flatness
    ±0.15 mm over 600 mm square
  • Mounting Hole Type
    M6
  • Mounting Hole Pattern
    25 mm grid
  • Mounting Hole Borders
    12.5 mm  
  • Alphanumeric Grid Labels
    No
  • Hole Sealing Type
    Easy clean non-corrosive high impact polymer conical cup, 19 mm deep
  • Top and Bottom Skins
    3.4 mm thick with integrated damping layer
  • Core Design
    Trussed honeycomb, vertically bonded closed cell construction, 0.25 mm steel sheet materials, 0.76 mm triple core interface
  • Maximum Dynamic Deflection Coefficient
    <2.8 x 10-3
  • Maximum Relative Motion Value
    <4.8 x 10-7 mm
  • Deflection Under Load
    <2.3 x 10-3 mm
  • Weight - Tabletop
    268 kg  
  • Weight - System
    389 kg  
  • Crated Weight - Tabletop
    350 kg  
  • Crated Weight - System
    503 kg  
  • Frame Assembly Height
    729 ±12.5 mm