Motorized Linear Stage, 50 mm Travel, DC Motor, Linear Encoder, M6

Specifications

  • Travel Range
    50 mm
  • Maximum Speed
    100 mm/s
  • Minimum Incremental Motion
    300 nm
  • Centered Load Capacity
    250 N
  • Axial Load Capacity (+Cx)
    40 N
  • Inverse Axial Load Capacity (-Cx)
    -40 N
  • Accuracy, Typical
    ±0.3 µm
  • Accuracy, Guaranteed
    ±1.25 µm
  • Uni-directional Repeatability, Typical
    ±0.08 µm
  • Uni-directional Repeatability, Guaranteed
    ±0.20 µm
  • Bi-directional Repeatability, Typical
    ±0.10 µm
  • Bi-directional Repeatability, Guaranteed
    ±0.35 µm
  • Pitch, Typical
    ±17 µrad
  • Pitch, Guaranteed
    ±25 µrad
  • Compliance in Pitch
    10 µrad/Nm  
  • Yaw, Typical
    ±7 µrad
  • Yaw, Guaranteed
    ±25 µrad
  • Compliance in Yaw
    10 µrad/Nm  
  • Compliance in Roll
    15 µrad/Nm  
  • Drive Type
    DC Motor
  • Feedback
    Linear Encoder
  • Origin Repeatability
    ±0.1 µm
  • Cable Length
    3 m  
  • Thread Type
    M6
  • Weight
    4.2 kg
  • MTBF
    20,000 h (25% load, 30% duty cycle)
  • Maximum Power Consumption
    60 W
  • Compliance
    RoHS 3, CE
undefined

Resources & Downloads

3D Product Models
Application Notes
2D Product Drawings
Literature
Manuals
Technical Notes

Related Products

Compatible Controllers

Based on axis required, choose a specific controller to pair with the stage. Along with an XPS-D or XPS-RLD controller, a driver module is required.
Compare Description Drawings, CAD & Specs Avail. Price
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver1XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver
XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver2XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver
ESP302 3-Axis Motion Controller and DriverESP302 3-Axis DC and Stepper Motion ControllerESP302 3-Axis DC and Stepper Motion Controller
Notes:
  1. Requires XPS-DRV11 driver module
  2. Requires XPS-DRV11 driver module

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
ESP Compatible Stage to Motion Controller CablesMMCABLE-REGInline Regulator, 5 VDC, for MMCABLEs 5 m or longer
$252
Balldriver Allen WrenchesM-FK-BLXL-Allen Wrench Set, Sizes: 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm, Metric
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$37

Similar

Compare Description Drawings, CAD & Specs Avail. Price
VP Compact Aluminum DC Motor Linear StagesVP-25XAMotorized Linear Stage, 25 mm Travel, 100 nm MIM, DC Servo, Tachometer
$7,013
ILS Mid Travel Aluminum DC Motor Linear StagesM-ILS50CCMotorized Linear Stage, High Performance, 50 mm Travel, DC Motor, M6
$4,974
GTS High Accuracy Aluminum DC Motor Linear StagesGTS70Motorized Linear Stage, 70 mm Travel, High Torque DC Motor, M4 and M6
$9,549