Motorized Linear Stage, 50 mm, DC Motor, SMC100CC, M6

Specifications

  • Travel Range
    50 mm
  • Maximum Speed
    50 mm/s
  • Minimum Incremental Motion
    1000 nm
  • Centered Load Capacity
    250 N
  • Axial Load Capacity (+Cx)
    40 N
  • Inverse Axial Load Capacity (-Cx)
    -40 N
  • Accuracy, Typical
    ±0.6 µm
  • Accuracy, Guaranteed
    ±1.5 µm
  • Uni-directional Repeatability, Typical
    ±0.20 µm
  • Uni-directional Repeatability, Guaranteed
    ±0.50 µm
  • Bi-directional Repeatability, Typical
    ±0.40 µm
  • Bi-directional Repeatability, Guaranteed
    ±1.0 µm
  • Pitch, Typical
    ±15 µrad
  • Pitch, Guaranteed
    ±25 µrad
  • Compliance in Pitch
    10 µrad/Nm  
  • Yaw, Typical
    ±12 µrad
  • Yaw, Guaranteed
    ±25 µrad
  • Compliance in Yaw
    10 µrad/Nm  
  • Compliance in Roll
    15 µrad/Nm  
  • Drive Type
    DC Motor
  • Feedback
    Rotary Encoder
  • Origin Repeatability
    ±0.5 µm
  • Cable Length
    3 m  
  • Thread Type
    M6
  • Weight
    4.2 kg
  • MTBF
    20,000 h (25% load, 30% duty cycle)
  • Maximum Power Consumption
    30 W
  • Compliance
    RoHS 3, CE
undefined

Resources & Downloads

2D Product Drawings
Literature

Related Products

Compatible Controllers

Compare Description Drawings, CAD & Specs Avail. Price
SMC100 Single Axis Motion ControllerSMC100CCMotion Controller, Single-axis DC Motor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,452

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Balldriver Allen WrenchesM-FK-BLXL-Allen Wrench Set, Sizes: 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm, Metric
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$37
ESP Compatible Stage to Motion Controller CablesMMCABLE-REGInline Regulator, 5 VDC, for MMCABLEs 5 m or longer
In Stock
$252

Similar Stages

Compare Description Drawings, CAD & Specs Avail. Price
ILS Mid Travel Aluminum DC Motor Linear StagesM-ILS100CCLMotorized Linear Stage, 100 mm, DC Motor, SMC100CC, M6$5,340
UTS Low Profile Steel Linear StagesUTS50CCMotorized Linear Stage, Steel, 50 mm Travel, DC Motor, M4 and M6$5,335
ILS Mid Travel Aluminum DC Motor Linear StagesM-ILS150CCLMotorized Linear Stage, 150 mm, DC Motor, SMC100CC, M6$5,830
ILS Mid Travel Aluminum DC Motor Linear StagesM-ILS50CCMotorized Linear Stage, High Performance, 50 mm Travel, DC Motor, M6$4,974