Sorry, this product is no longer offered for sale. It was discontinued on Oct 31, 2025The recommended replacement product is M-SG-12-2-ML.

Honeycomb Optical Breadboard, 3.4 mm Skin, 300 x 600 x 58 mm, Microlocks, M6

Specifications

  • Broadband Damping
    Constrained layer core, damped working surface and composite edge finish
  • Width
    300 mm
  • Length
    600 mm
  • Thickness
    58 mm
  • Working Surface
    3.4 mm thick 400 Series ferromagnetic stainless steel
  • Surface Flatness
    ±0.15 mm over 600 mm square
  • Bottom Skin Material
    3.4 mm thick carbon steel
  • Microlocks
    Yes
  • Number of Microlocks
    4
  • Mounting Holes
    M6
  • Mounting Hole Type
    Cut (not rolled) threads with countersink
  • Mounting Hole Pattern
    25 mm grid
  • Mounting Hole Borders
    12.5 mm borders
  • Hole Sealing Type
    Easy clean non-corrosive high impact polymer conical cup, 19 mm deep
  • Core Design
    Trussed honeycomb, vertically bonded closed cell construction, 0.25 mm Steel sheet materials, 0.76 mm triple core interface
  • Weight
    14.1 kg

Resources & Downloads

3D Product Models
Literature
Other
2D Product Drawings

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Optical Breadboard HandlesSA2-HNDLHandles, Optical Breadboard, 2 Piece Set, SA2 Series
In Stock
$40
1.5 in. Optical Breadboard Support PostsM-XP-10Support Rod, Microlock Breadboard, 254 mm Height, 39.7 mm Diameter, M6
In Stock
$150

Sparepart

Compare Description Drawings, CAD & Specs Avail. Price
Breadboard Microlock Accessories4646Microlock Insert, Spare
In Stock
$23
Breadboard Microlock Accessories4647Microlock Cap, Spare
In Stock
$14.60
Breadboard Microlock Accessories6749-1Microlock Sleeve, 2 in. Thick Optical Breadboards
4 Weeks
$61

Similar

Compare Description Drawings, CAD & Specs Avail. Price
SG 4.8 mm Skin Honeycomb Optical Breadboards with Microlock MountingM-SG-11-2-MLHoneycomb Optical Breadboard, 4.8 mm Skin, 300 x 300 x 59 mm, Microlocks, M6
4 Weeks
$1,415
SG 4.8 mm Skin Honeycomb Optical Breadboards with Microlock MountingM-SG-12-2-MLHoneycomb Optical Breadboard, 4.8 mm Skin, 300 x 600 x 59 mm, Microlocks, M6
5 Weeks
$1,569