Sorry, this product is no longer offered for sale. It was discontinued on Nov 22, 2021.

Active Isolation Workstation, 900x1200x110 mm PG Breadboard, 9-145 kg

  • Active Vibration Isolation
    2 isolation modules each containing 3 sensors and 3 actuators
  • Passive Vibration Isolation
    4 VIBe™ isolators
  • Broadband Damping
    Patented modal damping, constrained layer core, damped working surface and composite edge finish
  • Width
    900 mm
  • Length
    1200 mm
  • Minimum Load
    9 kg
  • Load Capacity
    145 kg
  • Platform
    110 mm Precision Grade Breadboard
  • Working Surface
    4.8 mm thick 400 series ferromagnetic stainless steel
  • Surface Flatness
    ±0.1 mm over 600 mm square
  • Mounting Holes
    M6
  • Mounting Hole Pattern
    25 mm grid
  • Hole Sealing Type
    Easy clean conical cup 19 mm deep, Non-corrosive high impact reinforced composite material
  • Bottom Skin Material
    4.8 mm thick carbon steel