Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale. It was discontinued on Nov 22, 2021

Active Isolation Workstation, 750x900x110 mm PG Breadboard, 86.2 kg

Specifications

  • Active Vibration Isolation
    2 isolation modules each containing 3 sensors and 3 actuators
  • Passive Vibration Isolation
    4 VIBe™ isolators
  • Broadband Damping
    Patented modal damping, constrained layer core, damped working surface and composite edge finish
  • Width
    750 mm
  • Length
    900 mm
  • Minimum Load
    0
  • Load Capacity
    86.2 kg
  • Platform
    110 mm Precision Grade Breadboard
  • Working Surface
    4.8 mm thick 400 series ferromagnetic stainless steel
  • Surface Flatness
    ±0.1 mm over 600 mm square
  • Mounting Holes
    M6
  • Mounting Hole Pattern
    25 mm grid
  • Hole Sealing Type
    Easy clean conical cup 19 mm deep, Non-corrosive high impact reinforced composite material
  • Bottom Skin Material
    4.8 mm thick carbon steel