Sorry, this product is no longer offered for sale. It was discontinued on Dec 20, 2017
Variable Attenuator Kit, Computer Controlled, Tunable Lasers, Metric

The M-CCVA-TL-KT Computer Controlled Variable Attenuator Kit is an easy to use kit for the continuous, automatic attenuation of the laser output power. The CCVA application note describes a closed loop computer controlled variable attenuator for the control of output power from a tunable laser. It is based on the combination of a 1/2 wave-plate and polarizer. The algorithm used to control power operates in a closed loop with PID (proportional, integral, derivative) feedback, compensating for slow changes in output power. Metric thread version.
The software included with this product is for reference only. It has been tested in the experimental setup described in the application note. The software will need to be customized by the user for additional experimental requirements. At the present time, Newport provides limited support for this software and any concern should be discussed with Newport before purchasing the product. Please contact our sales representative at toll free number 1-800-222-6440 or email at tech@newport.com to know more about this product.
The software included with this product is for reference only. It has been tested in the experimental setup described in the application note. The software will need to be customized by the user for additional experimental requirements. At the present time, Newport provides limited support for this software and any concern should be discussed with Newport before purchasing the product. Please contact our sales representative at toll free number 1-800-222-6440 or email at tech@newport.com to know more about this product.
Resources & Downloads
Application Notes
Computer Controlled Variable Attenuator for Tunable Lasers(861.7 kB, PDF)