Isolation Platform, Bench Top, 24 x 30 in., Stainless Steel Surface, M6, Cleanroom

  • Length
    30 in.
  • Width
    24 in.
  • Thickness
    2.95 in.
  • Working Surface
    Stainless Steel
  • Working Surface Height
    3.20±1.3 in.
  • Thread Type
    M6
  • Mounting Hole Pattern
    25 mm grid
  • Hole Sealing Type
    Easy clean conical cup, 0.75 in. (19 mm) deep, non-corrosive high impact polymer material
  • Self Centering
    Yes
  • Releveling Accuracy
    0.6 mm
  • Load Capacity
    171 lb (77 kg)
  • Horizontal Isolation, Resonance
    3.6 Hz
  • Horizontal Amplification at Resonance
    10 dB
  • Horizontal Isolation, 10 Hz
    96%
  • Vertical Isolation, Resonance
    3.2 Hz
  • Vertical Amplification at Resonance
    12 dB
  • Vertical Isolation, 10 Hz
    90%
  • Weight
    69 lb (31 kg)