Sorry, this product is no longer offered for sale. It was discontinued on Jan 22, 2022

Microscope Objective Lens, 60x, 0.85 NA, 2.9 mm Focal Length

Specifications

  • Objective Type
    Microscope
  • Magnification
    60x
  • Numerical Aperture
    0.85  
  • Wavelength Range
    400-700 nm
  • Effective Focal Length (EFL)
    2.9 mm  
  • Working Distance
    0.3 mm  
  • Thread Type
    0.800-36 RMS
  • Tube Length
    160 mm
  • Clear Aperture
    4.5 mm  

Resources & Downloads

2D Product Drawings
Other

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Microscope Objective Lens Mounts And AdaptersLH-OBJMicroscope Objective Holder, RMS-Threaded, 1.0 in. Axis Height
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$31
ULTIMA® Clear Edge Mirror MountsU100-AMirror Mount, ULTIMA®, Clear Edge, 1.0 in., No Actuators
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$125
Objective Lens Precision XY PositionersSB18YZBDXY Optic Positioner, Precision, BD Differential Micrometers
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,522
Objective Lens Adapter For Mirror MountsUPA-OMObjective Lens Adapter, RMS Thread, 1 inch Mount
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$50