About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Clamp Set, M-466A Stages, 2 Clamps, 2 Screws, Allen Wrench




Clamp Set, M-466A Stages, 2 Clamps, 2 Screws, Allen Wrench
Model: M-466A-154
Product Series Overview
Flexure Fiber Alignment Stage AccessoriesThe M-466A-154 Clamp Set for use with M-466A Series Flexure Stages and Accessories it includes (2) clamps, 2 screws, and a metric Allen-wrench.
Specifications
- TypeClamp Set
- TypeClamp Set
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 466A-153Component Plate, 466A Series | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 466A-189Universal Stand, 466A Series | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-466A-148Fixed Bracket, Small, 20 mm Slot Length, M-466A | METRIC | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-466A-147Fixed Bracket, Large, 60 mm Slot Length, M-466A | METRIC | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-466A-149L-Shaped Bracket, Slot Length 46mm, M-466A | METRIC | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 466A-LHFiber Alignment Stage, Left-handed, Flexure, 2 mm XYZ Travel, 6-32 | IMPERIAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 466A-735Optical Fiber holder, FC Connector, 466A Series | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 466A-734Grin Lens Holder, 466A Series | UNIVERSAL | |||||
![]() | 466A-709Bare Fiber Holder, Single Arm, 466A Series | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 466AFiber Alignment Stage, Right-Handed, Flexure, 2 mm XYZ Travel, 6-32 | IMPERIAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |











