Fixed Bracket, Small, 20 mm Slot Length, M-466A

TheM-466A-148 Small Metric Fixed Bracket has a 20 mm length slot and M4 tapped holes. It is used for mounting accessories along X axis of M-466A flexure stages. Includes M-466A-154 clamp set.
Specifications
- Thread TypeM4
- TypeSmall Fixed Bracket
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 466A-153Component Plate, 466A Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-466A-149L-Shaped Bracket, Slot Length 46mm, M-466A | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 466A-189Universal Stand, 466A Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 466A-150Objective Mount, 466A Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-466A-147Fixed Bracket, Large, 60 mm Slot Length, M-466A | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 466AFiber Alignment Stage, Right-Handed, Flexure, 2 mm XYZ Travel, 6-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 466A-735Optical Fiber holder, FC Connector, 466A Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 466A-709Bare Fiber Holder, Single Arm, 466A Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 466A-734Grin Lens Holder, 466A Series | |||||
![]() | 466A-LHFiber Alignment Stage, Left-handed, Flexure, 2 mm XYZ Travel, 6-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More |











