XY Linear Stage, Quick-Mount, 13 mm Travel, M6, Left-Handed

The M-460A-XY-LH 13 mm Travel Two-Axis Quick-Mount Linear Stages has an integrated, yet modular, design allowing for increased versatility. The left-handed configured M-460A-XY-LH is integrated not only for precise, orthogonal motion but also for exceptionally low profile and features all aluminum construction with hardened ball bearings running along opposing pairs of polished and hardened stainless steel rods. This offers exceptional straightness of travel, but a lower load capacity than our crossed-roller bearing stages. The stages are spring loaded against the drive actuator for backlash free motion. Vertical-drive assemblies carry the load through the actuator spindle rather than the springs for positive load support. Metric M6 tapped mounting holes are provided. Two actuators are required and are ordered separately.
Stainless Steel Ball-Bearings for Smooth Translation
The light-weight aluminum construction translates using stainless steel ball bearings running along opposing pairs of polished stainless steel rods. The stages are also spring loaded against the drive actuator for backlash free motion. For the lower load capacity of the lightweight stage, this offers exceptional straightness of travel over the full 0.5-in. (or 13 mm) travel range, with <150 µrad deviation.
Fast Side Tab Mounting
Most standard stages mount beneath the translating component, requiring proper positioning to expose the mounting through holes. With the 460A Series Quick-Mount Linear Stages, however, convenient external mounting tabs eliminate this need. These stages offer the easiest mounting, regardless of the stage's initial position, for fast implementation into optical systems.
Low Profile Design Fits in Tight Spaces
Both X and XY configurations of these stages have the same minimum profile height of 1 in. to fit easily anywhere. Stainless steel actuator mounts are compatible with either manual or motorized actuators to accommodate your precision needs, sold with (-MIC models) or without actuators included.
Specifications
- Stage TypeLeft-Handed
- Axes of TravelX, Y
- Maximum Stage Travel13 mm
- 67 N
- 22 N
- Recommended ActuatorsSM-13 mic, AJS100-0.5 screw
- Angular Deviation<150 µrad
- MaterialAluminum
- BearingsSingle-Row Ball Bearings
- Drive LocationCenter drive
- Thread TypeM6
- Recommended Adjustment Screw
- Recommended Vernier Micrometer
- Recommended DM Differential Micrometer
- Recommended Lockable Micrometer
- Recommended TRA Motorized Actuator
- Recommended TRB Motorized Actuator
Resources & Downloads
Other
M-460A-XY-LH RoHS Certificate(285.8 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-ASocket Head Cap Screw Kit, Stainless Steel, M4 & M6, Qty 805 | In Stock | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-460A-XYXY Linear Stage, Quick-Mount, 13 mm Travel, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-TSX-1DDovetail Linear Stage, 1.0 in. Travel, Fast-drive 20 TPI Screw, M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-460A-XY-LHXY Linear Stage, Quick-Mount, 13 mm Travel, M6, Left-Handed | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-460A-XYZXYZ Linear Stage, Quick-Mount, 13 mm Travel, M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-462-XY-LH-MXY Linear Stage, ULTRAlign, 25 mm Travel, Crossed-Roller, M4, M6, Left-handed |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AJS100-0.5KAdjustment Screw, 100 TPI, 12.7 mm Travel, Large Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12CCMotorized Actuator, Miniature, 12 mm Travel, DC Servo motor | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HR-13Micrometer Head, High Resolution, 0.5 µm Sensitivity, 13 mm Travel | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM-13Differential Micrometer Head, 13.0 mm Coarse, 0.2 mm Fine, 5 lb. Load | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12PPDMotorized Actuator, Miniature, 12 mm Travel, Stepper, 25-pin D-Sub | 7 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |




















