Sorry, this product is no longer offered for sale. It was discontinued on Jan 22, 2022

Microscope Objective Lens, 40x, 0.65 NA, 4.5 mm Focal Length

Specifications

  • Objective Type
    Microscope
  • Magnification
    40x
  • Numerical Aperture
    0.65  
  • Wavelength Range
    400-700 nm
  • Effective Focal Length (EFL)
    4.5 mm  
  • Working Distance
    0.6 mm  
  • Thread Type
    0.800-36 RMS
  • Tube Length
    160 mm
  • Clear Aperture
    5.0 mm  

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Objective Lens Adapter For Mirror MountsUPA-OMObjective Lens Adapter, RMS Thread, 1 inch Mount
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$50
Lens Tube AdaptersLT10-RMS-NThread Adaptor, 1.0 in. Lens Tubes, 1.035-40 to 0.800-36 RMS Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$24
ULTIMA® Clear Edge Mirror MountsU100-AMirror Mount, ULTIMA®, Clear Edge, 1.0 in., No Actuators
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$125
Objective Lens Precision XY PositionersSB18YZBMXY Optic Positioner, Precision, BM Micrometers
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,110
Microscope Objective Lens Mounts And AdaptersLH-OBJMicroscope Objective Holder, RMS-Threaded, 1.0 in. Axis Height
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$31