Microscope Objective Lens, 10x, 0.25 NA, 16.5 mm Focal Length

The M-10X microscope objective has a 10x magnification, 0.25 numerical aperture, 16.5 mm focal length, and 7.5 mm clear aperture. It uses a standard RMS thread, 0.800-36. The objective is corrected for a rear conjugate at 160 mm. The lenses are antireflection coated with MgF2 for the visible spectrum. This M-10x objective is suitable for use with either the Model 900 or 910A spatial filters. M- series microscope objective power is based on a 160 mm tube length. MP = 160 mm/f
Ideal for Spatial Filtering
Our microscope objectives are broadband AR coated and designed for diffraction limited performance across the entire visible spectrum. This allows collimated beams from lasers such as HeNe, Argon, or frequency double Nd:YAG to be focused to a small spot for spatial filtering. In spatial filtering, a laser source is focused to a diffraction limited airy disk spot pattern. A pinhole is placed at the focal plane sized such that only the central lobe of the airy disk may pass through. This removes undesired higher spatial frequencies to produce a clean uniform output beam. Please see our Three-Axis Spatial Filters and our space-saving Compact Five-Axis Spatial Filters.
Resources & Downloads
2D Product Drawings
M-10x with dimensions.pdf(239.3 kB, PDF)
Other
M-10X RoHS Certificate(265.2 kB, PDF) M-10X_ROHS2-2021.pdf(280.2 kB, PDF) M-10X_RoHS2021.pdf(687.2 kB, PDF) MgF2 Raw Data.xlsx(63.2 kB, XLSX)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-20XMicroscope Objective Lens, 20x, 0.40 NA, 9.0 mm Focal Length | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-5XMicroscope Objective Lens, 5x, 0.10 NA, 25.4 mm Focal Length | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 910ASpatial Filter, Compact, Five-Axis, XY θxθy 100TPI, Z 80TPI | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 910PH-25High-Energy Pinhole, Molybdenum, 25 µm, 0.875-20 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-91-C1Fiber Coupler, Six-Axis, Connectorized Singlemode Fibers | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 900PH-10High-Energy Pinhole, Molybdenum, 10 µm, 900 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 910PH-15High-Energy Pinhole, Molybdenum, 15 µm, 0.875-20 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 900PH-15High-Energy Pinhole, Molybdenum, 15 µm, 900 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-CA4Fiber Chuck, FC Connectorized Fiber | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-20XMicroscope Objective Lens, 20x, 0.40 NA, 9.0 mm Focal Length | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SB18YZBMXY Optic Positioner, Precision, BM Micrometers | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-OBJMicroscope Objective Holder, RMS-Threaded, 1.0 in. Axis Height | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-AMirror Mount, ULTIMA®, Clear Edge, 1.0 in., No Actuators | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-RMS-NThread Adaptor, 1.0 in. Lens Tubes, 1.035-40 to 0.800-36 RMS Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More |
















