Laser Safety Goggles, Glass, 35% VLT, Diode, Disc, Dye, Fiber, Nd:YAG Lasers

  • Frame Style
    R14 Goggles
  • Visible Light Transmission
    32%
  • Filter Color
    Green
  • Filter Type
    T1Q01
  • Optical Density
    OD > 2-3 @ 633 nm
    OD > 7 @ 690-795 nm
    OD > 9 @ 795-1100 nm
    OD > 8 @ 1100-1200 nm
    OD > 7 @ 1200-1320 nm
    OD > 3 @ 1320-1550 nm
    OD > 4 @ 10.6 µm
  • Laser Type
    Diode
    Disc
    Dye
    Fiber
    Ho:YAG
    Er:YAG
  • Lens Material
    Laminated Glass
  • CE
    Yes
  • EN207
    690-795 nm (DIRM LB7)
    (795-805 nm (DIR LB7 + M LB9Y)
    805-1100 nm (DIR LB7 + M LB9)
    1100-1200 nm (DIR LB7 + M LB8)
    1200-1320 nm (DIRM LB7)
    1320-1400 nm (DIRM LB3)
    1400-1550 nm (DIR LB3)
    10,600 nm (DI LB4)