Sorry, this product is no longer offered for sale.
Polycarbonate Laser Safety Glasses, F22 Frames, 28% Nd:YAG, Dye, Diode

The LV-F22.P1E07 is for Nd:YAG, Dye, and Diode wavelengths. F22 style glasses with grey color polycarbonate lenses. Laservision's Polycarbonate eyewear is designed to provide excellent field-of-vision lenses with multiple wavelength coverage. 28% VLT (visible light transmission). F22 glasses are light weight providing comfort during long term use, and easily fit over prescription eyewear. Meets ANSI Z136.1 and EN207 requirements.
Specifications
- Visible Light Transmission28%
- Filter ColorGrey
- Filter TypeP1E07
- Optical Density180-315 (OD 3+), >315-446 (OD 3+), >446-450 (OD 1+), >450-455 (OD 1+), 515-<522 (OD 1-2), 522-533 (OD 2-3), >533-540 (OD 1-2), 622-<635 (OD 1-2), 635-659 (OD 2-3), >659-666 (OD 1-2)
- Lens MaterialPolycarbonate
- CEYes
- EN207180-315 DIRM LB3, >315-446 DIRM LB3, >446-450 DIRM LB2, >450-455 DIRM LB1, 515-<522 0,01W 2x10E-6J, 522-533 0,1W 2x10E-6J, >533-540 0,01W 2x10E-6J, 622-<635 0,01W 2x10E-6J, 635-659 0,1W 2x10E-5J, >659-666 0,01W 2x10E-6J
Resources & Downloads
Literature
LV_P1E07_RevC_040816(116.3 kB, PDF)