Sorry, this product is no longer offered for sale. It was discontinued on Aug 11, 2020.

Laser Diode Burn-In System, Low Power Production, SPARTAN

Technical Specs

  • Type
    Low Power Laser Diode Production Burn-In System
  • Capacity
    Up to 8960 devices
  • Diode Temperature Range
    25 to 95°C
  • Control Loop
    ACC
  • Current Range
    10 to 500 mA
  • Compliance Voltage
    3 VDC
  • Photodiode Measurement
    No
  • Software
    Integrated Touch Control Panel
  • Drive Type
    Series
  • Maximum Current
    500mA
  • Stability
    5mA
  • Diode Temperature Accuracy
    ±5°C
  • Temperature Stability
    ±0.5°C
  • Dimensions
    800 x 800 x 1900 mm
  • Device Type
    TO-Can, TOSA, COC, Butterfly, Custom
  • Output Current Accuracy
    ±4mA
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C