Sorry, this product is no longer offered for sale.

Laser Safety Goggles, 75% VLT, Glass, Nd:YAG, Holmium, Erbium, CO2, Telecom

Specifications

  • Frame Style
    LS6 Goggle
  • Visible Light Transmission
    75%
  • Filter Color
    Light Gray
  • Filter Type
    96
  • Optical Density
    OD > 4 @ 950-2300 nm
    OD >4 @ 2850-10600 nm
    OD >5 @ 1040-1550 nm
    OD >5 @ 10600 nm
  • Laser Type
    Nd:YAG
    Holmium
    Erbium
    CO2
    Telecom
  • Lens Material
    Laminated Glass
  • CE
    Yes
  • EN207
    950-1040 nm (DIR L4)
    1040-1400 nm (DIR L5)
    1400-2300 nm (DI L4)
    2,850-10,600 nm (DI L4)

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Near Infrared (NIR) Sensor CardsF-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$215

Similar