Sorry, this product is no longer offered for sale.
Fiber-Coupled VBG Laser LabSource, 785 nm, 500 mW, FC/PC Connector

The LS-1-78-FC Fiber-Coupled VBG Laser LabSource is based on a fiber-coupled 500 mW, 785 nm laser diode that is spectrally narrowed and wavelength-stabilized by use of Volume Bragg Grating (VBG) Technology. The VBG laser lab source contains a unique high-power fiber-optic switch with internal beam dump, which permits rapid on-and-off switching of the laser source, while ensuring that no laser emission emerges from the FC/PC connector output port in between measurements. Our fiber-optic coupled laser LabSources feature, compact, rugged construction, a user-centric design, and ease of integration with existing laboratory equipment. It is easy to operate either from the front panel or remotely via the USB interface. External modulation, shutter control and analog power control are also available.
Resources & Downloads
Application Notes
App Note 52 - SERDS(1.4 MB, PDF)
Literature
LabSources Datasheet(854.1 kB, PDF)
