Sorry, this product is no longer offered for sale. It was discontinued on Aug 11, 2020.

Laser Diode Burn In System, 0.5 to 30 Amp Diodes

Technical Specs

  • Type
    High Power Laser Diode Reliability and Burn-In System
  • Capacity
    Up to 512 devices
  • Diode Temperature Range
    25 to 85°C
  • Control Loop
    ACC, LIV
  • Current Range
    500 mA to 30 A
  • Compliance Voltage
    2.5 VDC
  • Photodiode Measurement
    Yes
  • Software
    ReliaTest™
  • Drive Type
    Series
  • Maximum Current
    30A
  • Stability
    10mA
  • Temperature Stability
    0.3°C
  • Dimensions
    800 x 800 x 1900 mm
  • Device Type
    C-Mount, CT-Mount, COS, COH, COB, OHS, MEP, Fiber Coupled, and Custom
  • Cooling
    TEC and circulating water with digital PID control
  • Power Requirements
    200 to 240 VAC 3 Phase / 350 to 420 VAC 3 Phase
  • Water Requirements
    6 GPM at 10°C to 25°C
  • Air Requirements
    100 - 150 PSI
  • Output Current Accuracy
    50mA