Sorry, this product is no longer offered for sale. It was discontinued on Aug 11, 2020.

Laser Diode Test System, Sentry, Single Shelf

Technical Specs

  • Type
    Benchtop Laser Diode Reliability and Burn-In System
  • Capacity
    Up to 128 devices
  • Diode Temperature Range
    25 to 150°C
  • Control Loop
    ACC, APC, LIV
  • Current Range
    1 to 500 mA
  • Compliance Voltage
    3 VDC typical, 5 VDC available
  • Photodiode Measurement
    Yes
  • Software
    ReliaTestTM
  • Drive Type
    Series or Parallel
  • Dimensions
    6" x 26.5" x 26.5"
  • Device Type
    TO-Can, TOSA, COC, Custom
  • Power Requirements
    100-240 VAC, 50/60 Hz, 10A