Sorry, this product is no longer offered for sale.
Laser Diode Module, 690 nm, 30 mW, Digital, Circular Beam

The LQD690-30C Laser Diode Module with Digital Modulation is a self-contained LD module with superior optical quality, a very high precision current source and a PID temperature controller, built in the module. This Fabry-Perot (FP) 690 nm typical Laser Diode Module with a 30 mW circular beam comes in a self contained module. LQD Series Laser Diode Modules can be TTL modulated up to 100 MHz. To modulate the LQD Series from below-threshold to full power requires a user-supplied external 0-5 V TTL modulation signal (0 V yields full power). Download the user's manual for complete operating instructions. The modulation sources must be provided by the user. LQA-CAB cable is recommended for modulation interface between the modulation source and the diode laser module. This module requires a 5 VDC external power supply. A LPMS-5 Series Power Supply (not included) must be used with this LD module to meet CDRH requirements by providing an interlock input, key enable switch, delayed start-up, and laser active indicator. Warranty is not applicable when a custom power supply is used to drive the module.
Specifications
- TypeDigital Modulated Laser Diode
- Center Wavelength690 nm
- Center Wavelength Tolerance±10 nm
- Output Power30 mW
- Power Stability<1% (8 hr.)
- Beam Divergence Full Angle<1.2 mrad (1/e2)
- Maximum Operating Current3000 mA
- SizeØ38.1 x 157.5 mm
- Noise<0.5%
- Rise/Fall Time2 ns
- Power Requirements4.8 to 12 VDC

Resources & Downloads
Application Notes
Manuals
LQx Series Laser Diode Modules User's Manual(744.2 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | A-2-1.5Optical Mount Adaptor, 50.8 mm to 38.1 mm (2 to 1.5 inch) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U200-A2KMirror Mount, ULTIMA®, Clear Edge, 2.0 in., 2 Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LPMS-5-110Power Supply, 635-2330 nm Laser Diode Modules, 5 VDC, 110 VAC | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPMS-5-220Power Supply, 635-2330 nm Laser Diode Modules, 5 VDC, 220 VAC | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |





