Sorry, this product is no longer offered for sale.

Laser Diode Module, 705 nm, 38 mW, CW, Elliptical beam

Technical Specs

  • Type
    CW Laser Diode
  • Center Wavelength
    705 nm  
  • Center Wavelength Tolerance
    ±15 nm
  • Output Power
    38 mW  
  • Power Stability
    <1% (8 hr.)
  • Beam Diameter (1/e2)
    1.20 x 2.41 mm
  • Beam Divergence Full Angle
    <1.5 x 0.7 mrad
  • Maximum Operating Current
    3000 mA  
  • Size
    Ø38.1 x 157.5 mm
  • Noise
    005
  • Applications
    Spectroscopy, Interferometry, Machine Vision, Marking, Flow Cytometry, Tissue Fluorescence
  • Linewidth
    2 nm
  • Power Requirements
    4.8 to 12 VDC
  • Operating Temperature
    0 to 40°C

Related Products