Sorry, this product is no longer offered for sale.

Laser Diode Module, 639 nm, 30 mW, Analog, Circular Beam

  • Type
    Analog Modulated Laser Diode
  • Center Wavelength
    639 nm  
  • Center Wavelength Tolerance
    ±10 nm
  • Output Power
    30 mW  
  • Power Stability
    <1% (8 hr.)
  • Beam Divergence Full Angle
    <1.2 mrad (1/e2)
  • Maximum Operating Current
    3000 mA  
  • Size
    Ø38.1 x 157.5 mm
  • Noise
    <0.5%
  • Rise/Fall Time
    6 ns  
  • Applications
    Spectroscopy, Interferometry, Machine Vision, Marking, Flow Cytometry, Tissue Fluorescence
  • Power Requirements
    4.8 to 12 VDC
  • Operating Temperature
    0 to 40°C