Lens Positioner, 1.0 in. Diameter, XYZ, 100 TPI, 8-32 THD

  • Type
    Lens Positioner
  • Optic Diameter
    25.4 mm
  • Edge Thickness (Te)
    11.7 mm
  • Optical Axis Height
    25.4 mm
  • Adjustments
    XYZ
  • Adjustment Screw Thread
    100 TPI
  • Travel, XY
    ±1.6 mm
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C