Lens Positioner, 2.0 in. Diameter, XY, 100 TPI, 8-32 THD

  • Type
    Lens Positioner
  • Optic Diameter
    50.8 mm
  • Edge Thickness (Te)
    13.7 mm
  • Optical Axis Height
    44.5 mm
  • Adjustments
    XY
  • Adjustment Screw Thread
    100 TPI
  • Travel, XY
    ±2.0 mm
  • Retaining Ring
    LT20-RR (2 Included)
  • Retaining Ring Thread
    2.035-40
  • Thread Type
    8-32 THD
  • Material
    Anodized Aluminum